42.8.33 Blink Configuration
| Name: | BCFG |
| Offset: | 0x68 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection, Enable-Protected |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| BSS1[7:0] | |||||||||
| Access | RW | RW | RW | RW | RW | RW | RW | RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| BSS0[7:0] | |||||||||
| Access | RW | RW | RW | RW | RW | RW | RW | RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FCS[1:0] | MODE | ||||||||
| Access | RW | RW | RW | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 23:16 – BSS1[7:0] Blink Segment Selection 1
Each bit enables the segment 1 (SEG1), connected to COM0 up to COM7, to blink.
| Value | Description |
|---|---|
| 0 | Segment 1 is not enabled to blink. |
| 1 | Segment 1 is enabled to blink. |
Bits 15:8 – BSS0[7:0] Blink Segment Selection 0
Each bit enables the segment 0 (SEG0), connected to COM0 up to COM7, to blink.
| Value | Description |
|---|---|
| 0 | Segment 0 is not enabled to blink. |
| 1 | Segment 0 is enabled to blink. |
Bits 2:1 – FCS[1:0] Frame Counter Selection
These bits select the frame counter to use for blink operation.
| Value | Name | Description |
|---|---|---|
| 0 | FC0 | Frame Counter 0 |
| 1 | FC1 | Frame Counter 1 |
| 2 | FC2 | Frame Counter 2 |
Bit 0 – MODE Blinking Mode
| Value | Name | Description |
|---|---|---|
| 0 | BLINKALL | Blink all segments |
| 1 | BLINKSEL | Blink segments selected by BSS0, BSS1 |