42.8.17 Segments Data High 0
| Name: | SDATAH0 |
| Offset: | 0x28 |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SDATA[11:8] | |||||||||
| Access | RW | RW | RW | RW | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SDATA[7:0] | |||||||||
| Access | RW | RW | RW | RW | RW | RW | RW | RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 11:0 – SDATA[11:0] Segments Data
Each bit defines the segment value from SEG32 to SEG43 to write in display memory for COM0 line.
| Value | Description |
|---|---|
| 0 | Segment is not energized (transparent). |
| 1 | Segment is energized (opaque). |