42.8.36 Automated Character Mapping Configuration
| Name: | ACMCFG |
| Offset: | 0x74 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection, Enable-Protected |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| FCS[1:0] | STSEG[5:0] | ||||||||
| Access | RW | RW | RW | RW | RW | RW | RW | RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| MODE | NDROW[5:0] | ||||||||
| Access | RW | RW | RW | RW | RW | RW | RW | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| STEPS[7:0] | |||||||||
| Access | RW | RW | RW | RW | RW | RW | RW | RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NDIG[3:0] | NCOM[2:0] | ||||||||
| Access | RW | RW | RW | RW | RW | RW | RW | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bits 31:30 – FCS[1:0] Frame Counter Selection
These bits select the frame counter to use for automated character mapping.
| Value | Name | Description |
|---|---|---|
| 0 | FC0 | Frame Counter 0 |
| 1 | FC1 | Frame Counter 1 |
| 2 | FC2 | Frame Counter 2 |
Bits 29:24 – STSEG[5:0] Start SEG Line
These bits define the index of the first segment terminal of the digit to display.
Bit 23 – MODE Mode
This bit selects the display mode.
| Value | Name | Description |
|---|---|---|
| 0 | SEQ | Sequential Display Mode |
| 1 | SCROLL | Scrolling Display Mode |
Bits 21:16 – NDROW[5:0] Number of Digit per Row
These bits define the number of digit per row.
Bits 15:8 – STEPS[7:0] Scrolling Steps
These bits define the number of steps in scrolling mode.
STEPS = character string length - NDIG + 1
Bits 7:4 – NDIG[3:0] Number of Digit
These bits define the number of digit used (must be greater than 1).
Bits 2:0 – NCOM[2:0] COM Lines per Row
These bits define the number of COM line per row.
NCOM = number of COM line - 1.