42.8.37 Automated Bit Mapping Configuration
| Name: | ABMCFG |
| Offset: | 0x78 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection, Enable-Protected |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SIZE[5:0] | FCS[1:0] | ||||||||
| Access | RW | RW | RW | RW | RW | RW | RW | RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:2 – SIZE[5:0] Size
These bits define the number of DMA writes to ISDATA register to transfer the state of a symbol (must be greater than 1).
Bits 1:0 – FCS[1:0] Frame Counter Selection
These bits select the frame counter to use for automated bit mapping.
| Value | Name | Description |
|---|---|---|
| 0 | FC0 | Frame Counter 0 |
| 1 | FC1 | Frame Counter 1 |
| 2 | FC2 | Frame Counter 2 |