33.7.2 Software Event
Important: For SAM
L11 Non-Secure accesses, write accesses (W*) are allowed only if
the security attribution for the corresponding channel (CHANNELx) is set as
Non-Secured in the NONSECCHAN register.
| Name: | SWEVT |
| Offset: | 0x04 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection, Mix-Secure |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CHANNEL7 | CHANNEL6 | CHANNEL5 | CHANNEL4 | CHANNEL3 | CHANNEL2 | CHANNEL1 | CHANNEL0 | ||
| Access | W/W*/W | W/W*/W | W/W*/W | W/W*/W | W/W*/W | W/W*/W | W/W*/W | W/W*/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – CHANNELx Channel x Software Selection [x=0..7]
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will trigger a software event for channel x.
These bits always return '0' when read.