33.7.5 Interrupt Status
Important: For SAM
L11 Non-Secure accesses, read accesses (R*) are allowed only if the
security attribution for the corresponding channel (CHANNELx) is set as Non-Secured
in the NONSECCHAN register.
| Name: | INTSTATUS |
| Offset: | 0x14 |
| Reset: | 0x00000000 |
| Property: | Mix-Secure |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CHINT3 | CHINT2 | CHINT1 | CHINT0 | ||||||
| Access | R/R*/R | R/R*/R | R/R*/R | R/R*/R | |||||
| Reset | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3 – CHINTx Channel x Pending Interrupt
This bit is set when Channel x has a pending interrupt.
This bit is cleared when the corresponding Channel x interrupts are disabled, or the source interrupt sources are cleared.