46.13.3 Ultra Low-Power Internal 32 kHz RC Oscillator (OSCULP32K) Characteristics
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| FOUT | Output frequency | at 25°C, at VDDIO=3.3V | 30.84 | 32.768 | 34.51 | kHz |
| at 25°C, over [1.62, 3.63]V | 30.84 | 32.768 | 34.74 | kHz | ||
| over[-40,+85]°C, over [1.62, 3.63]V | 25.17 | 32.768 | 39.10 | kHz | ||
| Duty(1) | Duty Cycle | - | 50 | - | % |
Note:
- These values are based on simulation. They are not covered by production test limits or characterization.