46.13.2 External 32KHz Crystal Oscillator (XOSC32K) Characteristics

Digital Clock Characteristics

The following table describes the characteristics for the oscillator when a digital clock is applied on XIN32 pin.

Table 46-47. Digital Clock Characteristics(1)
SymbolParameterMin.Typ.Max.Units
fCPXIN32XIN32 clock frequency32.7681000kHz
DCXINXIN32 clock duty cycle405060%
Note:
  1. These values are based on simulation. They are not covered by production test limits or characterization.

Crystal Oscillator Characteristics

The following section describes the characteristics for the oscillator when a crystal is connected between XIN32 and XOUT32 pins.

Figure 46-4. Oscillator Crystal Connection

The user must choose a crystal oscillator where the crystal load capacitance CL is within the range given in the table. The exact value of CL can be found in the crystal data sheet. The capacitance of the external capacitors (CLEXT) can then be computed as follows:

CLEXT = 2(CL - CPARA - CPCB - CSHUNT)

Where:

  • CPARA is the internal load capacitor parasitic between XIN and XOUT ( CPARA = (CXIN32K CXOUT32K)/(CXIN32K + CXOUT32K) )
  • CPCB is the capacitance of the PCB
  • CSHUNT is the shunt capacity of the crystal.
Table 46-48. 32 KHz Crystal Oscillator Electrical Characteristics
SymbolParameterConditionsMin.Typ.Max.Units
FOUTCrystal oscillator frequency--32.768-kHz
CL(1)Crystal load capacitance-7-9pF
CSHUNT(1)Crystal shunt capacitance-0.6-2pF
CM(1)Motional capacitance-0.6-3fF
ESR(2)Crystal Equivalent Series Resistance - SF=3

f=32.768kHz,
CL= 9pF

--70kΩ
CXIN32k(2)Parasitic load capacitor--3.2-pF
CXOUT32k(2)--3.4-
tSTARTUP(2)Startup time

f=32.768kHz,
CL= 9pF

-1043KCycles
Pon(1)Drive Level ---0.1µW
Note:
  1. These values are based on simulation. They are not covered by production test limits or characterization.
  2. These values are based on characterization. They are not covered in test limits in production.
Table 46-49. Power Consumption (1)
SymbolParameterConditionsTaMin.Typ.Max.Units
IDDCurrent consumption VCC=3.3V Max 85°C

Typ 25°C

-309606nA
Note:
  1. These values are based on characterization. They are not covered in test limits in production.