46.13.1 Crystal Oscillator (XOSC) Characteristics

Digital Clock Characteristics

The following table describes the characteristics for the oscillator when a digital clock is applied on XIN.
Table 46-44. Digital Clock Characteristics
SymbolParameterMin.Typ.Max.Units
FXINXIN clock frequency--24MHz
DCXIN(1)XIN clock duty cycle405060%
Note:
  1. These values are based on simulation. They are not covered by production test limits or characterization.

Crystal Oscillator Characteristics

The following Table describes the characteristics for the oscillator when a crystal is connected between XIN and XOUT.

Figure 46-3. Oscillator Connection

The user must choose a crystal oscillator where the crystal load capacitance CL is within the range given in the Table. The exact value of CL can be found in the crystal data sheet. The capacitance of the external capacitors (CLEXT) can then be computed as follows:

CLEXT = 2(CL - CPARA - CPCB - CSHUNT)

Where:

  • CPARA is the internal load capacitor parasitic between XIN and XOUT (CPARA = (CXIN * CXOUT)/(CXIN + CXOUT))
  • CPCB is the capacitance of the PCB
  • CSHUNT is the shunt capacity of the crystal.
Table 46-45. Multi Crystal Oscillator Electrical Characteristics
SymbolParameterConditionsMin.Typ.MaxUnits
FoutCrystal oscillator frequency 0.4-32MHz
ESR(2)Crystal Equivalent Series Resistance - SF = 3F = 0,4MHz - CL=100 pF XOSC,GAIN=0--5.6KΩ
F = 2MHz - CL=20 pF XOSC,GAIN=0, Cshunt=3.3pF--330
F = 4MHz - CL=20 pF XOSC,GAIN=1, Cshunt=2.5pF--240
F = 8MHz - CL=20 pF XOSC,GAIN=2, Cshunt=5.5pF--105
F = 16MHz - CL=20 pF XOSC,GAIN=3, Cshunt=4pF--60
F = 32MHz - CL=20 pF XOSC,GAIN=4, Cshunt=3.9pF--55
Cxin(2)Parasitic load capacitor -6.7-pF
Cxout(2) -4.2-pF
Tstart(2)Startup timeF = 2MHz - CL=20 pF XOSC,GAIN=0, Cshunt=3.3pF-15.6K81.6KCycles
F = 4MHz - CL=20 pF XOSC,GAIN=1, Cshunt=2.5pF-6.3K25.2K
F = 8MHz - CL=20 pF XOSC,GAIN=2, Cshunt=5.5pF-6.2K27.2K
F = 16MHz - CL=20 pF XOSC,GAIN=3, Cshunt=4pF-7.7K27.3K
F = 32MHz - CL=20 pF XOSC,GAIN=4, Cshunt=3.9pF-6.0K21K
CL(1)Crystal load capacitance 10-20pF
Pon(1)Drive LevelAMPGC=ON--100uW
Note:
  1. These values are based on simulation. They are not covered by production test limits or characterization.
  2. These values are based on characterization. They are not covered in test limits in production.
Table 46-46. Power Consumption (1)
SymbolParameterConditionsTaMin.Typ.Max.Units
IDDCurrent consumptionF=2MHz - CL=20pF XOSC,GAIN=0, VCC=3.3V AMPGC=OFFMax 85°C

Typ 25°C

-6685µA
AMPGC=ON-6299
F=4MHz - CL=20pF XOSC,GAIN=1, VCC=3.3VAMPGC=OFF-107140
AMPGC=ON-70101
F=8MHz - CL=20pF XOSC,GAIN=2, VCC=3.3V AMPGC=OFF-200261
AMPGC=ON-118153
F=16MHz - CL=20pF XOSC,GAIN=3, VCC=3.3VAMPGC=OFF-436581
AMPGC=ON-247329
F=32MHz - CL=20pF XOSC,GAIN=4, VCC=3.3VAMPGC=OFF-13031902
AMPGC=ON-627940
Note:
  1. These values are based on characterization. They are not covered in test limits in production.