46.13.5 Digital Frequency Locked Loop (DFLLULP) Characteristics
| Symbol | Parameter | Min. | Typ. | Max. | Unit | |
|---|---|---|---|---|---|---|
| FIN | Input Clock Frequency | 32 | - | 33 | kHz | |
| FOUT | Output Clock Frequency | PL2 | - | - | 32 | MHz |
| PL0 | - | - | 8 | |||
| FOUT drift | Output Clock Frequency drift(2) | PL0, Fin = 32768 Hz 50 ppm Fout = 8 MHz | -3.8 | - | 3.2 | % |
| PL2, Fin = 32768 Hz 50 ppm Fout = 32 MHz | -3.2 | - | 3.4 | |||
| Jp | Period jitter (cycle to cycle jitter)(2) | PL0, Fin= 32 kHz 50 ppm, Fout = 8 MHz | -4 | - | 4 | % |
| PL2, Fin= 32 kHz 50 ppm, Fout = 32 MHz | -4.3 | - | 4.3 | |||
| tLOCK | Lock Time | After startup, time to get lock signal Fin = 32768 Hz, Fout = 8MHz,
PL0 Binary Search mode enabled | - | 362 | - | µs |
| After startup, time to get lock signal Fin = 32768 Hz, Fout = 32 MHz,
PL2 Binary Search mode enabled | - | 362 | - | µs | ||
| Duty | Duty cycle(1) | 40 | 50 | 60 | % |
Note:
- These values are based on simulation, and are not covered by test or characterization.
- Core running on OSC16M, no peripheral activity.
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| FIN | Input Clock Frequency | 32 | 33 | kHz | ||
| FOUT | Output Clock Frequency | PL0 | - | - | 4.88 | MHz |
| PL2 | - | - | 26.78 | |||
| FOUT drift | Output Clock Frequency drift (2) | PL0, FIN = 32 kHz, FOUT = 4.88 MHz | -16.3 | 38.9 | % | |
| PL2, FIN = 32 kHz, FOUT = 26.78 MHz | -8.7 | 16.3 | ||||
| Jp |
Period Jitter(2)(3) (cycle to cycle jitter) | PL0, FIN = 32 kHz, FOUT = 4.88 MHz | -7.8 | - | 8.1 | % |
| PL2, FIN = 32 kHz, FOUT = 26.78 MHz | -5.0 | - | 4.6 | |||
| tLOCK | Lock Time |
After startup, time to get lock signal FIN = 32 kHz, FOUT = 4.88 MHz, PL0 Binary Search mode enabled | - | 362 | - | µs |
|
After startup, time to get lock signal FIN = 32 kHz, FOUT = 26.78 MHz, PL2 Binary Search mode enabled | - | 362 | - | µs | ||
| Duty | Duty Cycle (1) | 40 | 50 | 60 | % |
Note:
- These values are based on simulation, and are not covered by test or characterization.
- Asynchronous peripherals and accurate ADC measurement must not use DFLLULP with Buck Converter, alternatively use a clock configuration and source providing required accuracy. Synchronous-based peripherals must also consider frequency drift to ensure proper inter-device communications.
- Core running on OSC16M, no peripheral activity.
| Symbol | Parameters | Conditions | Ta | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|---|
| IDD | Current Consumption | Fout = 8 MHz (PL0) - VCC = 3.3V | Max 85°C Typ 25°C | - | 33 | 93 | µA |
| Fout = 32 MHz (PL2) - VCC = 3.3V | - | 144 | 223 |
Note:
- These characteristics are only applicable in LDO regulator mode.
- These values are based on characterization, and are not covered in test limits in production.