37.4.37 I3CxDSTAT1

Note:
  1. This byte is the upper byte read by the Controller during a GETSTATUS CCC.
  2. To guarantee expected behavior, this register should only be written when the module is disabled (EN = 0).
Name: I3CxDSTAT1
Address: 0x0AB, 0x0DE

Device Status 1

Bit 76543210 
 VRSV7VRSV6VRSV5VRSV4VRSV3VRSV2VRSV1VRSV0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – VRSVn  Vendor Reserved

This byte is the upper byte read by the Controller during a GETSTATUS CCC. To guarantee expected behavior, this register should only be written when the module is disabled (EN Target Enable = 0).