2.3.6 Instantiating CORERESET_PF

Two instances of the CORERESET_PF IP are required in this design.

  1. From the Catalog, drag the CORERESET_PF IP.
  2. In the Component Name dialog box, enter CORERESET_PF_C0 as the name of this component, and then click OK.
  3. Retain the default configuration for this IP and click OK.
  4. Similarly, instantiate another instance with CORERESET_PF_C1 as its name.