2.3.7 Instantiating CoreJTAGDebug
(Ask a Question)The CoreJTAGDebug IP connects the Mi-V soft processor to the JTAG header for debugging. To instantiate CoreJTAGDebug:
- From the Catalog, drag the CoreJTAGDebug IP core to SmartDesign.
- In the Create Component window, enter COREJTAGDEBUG_C0 as the component name, and click OK.
- In the Configurator window, retain the default configuration, and click OK.