3.2.6.2 DIAG_DAC_Enable
Returns the status of the DAC_ENABLE diagnostic
This function enables the peripheral, then verifies that it has been enabled.
DIAG_TEST_STATUS
DIAG_DAC_Enable
(
void
);
Diagnostic verifies the following faults do not exist
- DAC will not turn on
Operating Mode
- Interface can be used at POST and ‘On Demand’
Precondition
- none
Parameters
- void
Returns
- DIAG_TEST_PASSED if no faults were found, otherwise, DIAG_TEST_FAILED.