3.2.6.1 DIAG_DAC_Disable
Returns the status of the DAC_DISABLE diagnostic
This function disables the peripheral, then verifies that it has been disabled.
DIAG_TEST_STATUS
DIAG_DAC_Disable
(
void
);
Diagnostic verifies the following faults do not exist
- DAC will not turn off
Operating Mode
- Interface can be used at POST and ‘On Demand’
Precondition
- none
Parameters
- void
Returns
- DIAG_TEST_PASSED if no faults were found, otherwise, DIAG_TEST_FAILED.