3.2.22.6 DIAG_RTC_TimerComparison
Returns the status of the RTC_TIMER_COMPARISON diagnostic
Check that the RTC counter against TC counter to see if results are within an acceptable range.
DIAG_TEST_STATUS
DIAG_RTC_TimerComparison
(
void
);
Diagnostic verifies the following faults do not exist
- RTC running with incorrect time base
Operating Mode
- Interface can be used at POST and ‘On Demand’
Precondition
- none
Parameters
- void
Returns
- DIAG_TEST_PASSED if no faults were found, otherwise, DIAG_TEST_FAILED.