3.2.22.2 DIAG_RTC_Enable

Returns the status of the RTC_ENABLE diagnostic

This function enables the peripheral, then verifies that it has been enabled.

DIAG_TEST_STATUS 
DIAG_RTC_Enable
(
     void
);

Diagnostic verifies the following faults do not exist

  • RTC will not turn off

Operating Mode

  • Interface can be used at POST and ‘On Demand’
Precondition
  • none

Parameters

  • void

Returns

  • DIAG_TEST_PASSED if no faults were found, otherwise, DIAG_TEST_FAILED.