3.2.11.5 DIAG_FLASH_Interrupts
Returns the status of the FLASH_INTERRUPTS diagnostic
DIAG_TEST_STATUS
DIAG_FLASH_Interrupts
(
void
);
Diagnostic verifies the following faults do not exist
- Program/Erase/Lock operations do not work correctly
Operating Mode
- Interface can be used at POST
Precondition
- none
Parameters
- void
Returns
- DIAG_TEST_PASSED if no faults were found, otherwise, DIAG_TEST_FAILED.