3.2.11.1 DIAG_FLASH_Calibration

Returns the status of the FLASH_CALIBRATION diagnostic

This function verifies the Flash User Row Data is read and destinations compared to verify calibration values are set correctly.

DIAG_TEST_STATUS 
DIAG_FLASH_Calibration
(
    void
);

Diagnostic verifies the following faults do not exist

  • calibration bit not set or read correctly

Operating Mode

  • Interface can be used at POST and ‘On Demand’
Precondition
  • none

Parameters

  • void

Returns

  • DIAG_TEST_PASSED if no faults were found, otherwise, DIAG_TEST_FAILED.