11.13.15 PIE8
Name: | PIE8 |
Offset: | 0x4A6 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SCANIE | CCP2IE | TMR5GIE | TMR5IE | U2IE | U2EIE | U2TXIE | U2RXIE | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – SCANIE Memory Scanner Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 6 – CCP2IE CCP2 Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 5 – TMR5GIE TMR5 Gate Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 4 – TMR5IE TMR5 Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 3 – U2IE UART2 Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 2 – U2EIE UART2 Framing Error Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 1 – U2TXIE UART2 Transmit Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 0 – U2RXIE UART2 Receive Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |