11.13.7 PIE0
Name: | PIE0 |
Offset: | 0x49E |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
IOCIE | CANIE | CLC1IE | TU16AIE | CSWIE | OSFIE | HLVDIE | SWINTIE | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – IOCIE Interrupt-on-Change Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 6 – CANIE CAN Main Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 5 – CLC1IE CLC1 Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 4 – TU16AIE Universal Timer 16A interrupt enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 3 – CSWIE Clock Switch Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 2 – OSFIE Oscillator Failure Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 1 – HLVDIE High/Low-Voltage Detect Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 0 – SWINTIE Software Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |