11.13.40 IPR1
Name: | IPR1 |
Offset: | 0x363 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SMT1PWAIP | SMT1PRAIP | SMT1IP | CM1IP | ACTIP | ADIP | ZCDIP | INT0IP | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit 7 – SMT1PWAIP SMT1 Pulse-Width Acquisition Interrupt Priority
Value | Description |
---|---|
1 | High Priority |
0 | Low Priority |
Bit 6 – SMT1PRAIP SMT1 Period Acquisition Interrupt Priority
Value | Description |
---|---|
1 | High Priority |
0 | Low Priority |
Bit 5 – SMT1IP SMT1 Interrupt Priority
Value | Description |
---|---|
1 | High Priority |
0 | Low Priority |
Bit 4 – CM1IP CMP1 Interrupt Priority
Value | Description |
---|---|
1 | High Priority |
0 | Low Priority |
Bit 3 – ACTIP Active Clock Tuning Interrupt Priority
Value | Description |
---|---|
1 | High Priority |
0 | Low Priority |
Bit 2 – ADIP ADC Interrupt Priority
Value | Description |
---|---|
1 | High Priority |
0 | Low Priority |
Bit 1 – ZCDIP ZCD Interrupt Priority
Value | Description |
---|---|
1 | High Priority |
0 | Low Priority |
Bit 0 – INT0IP External Interrupt 0 Interrupt Priority
Value | Description |
---|---|
1 | High Priority |
0 | Low Priority |