11.13.19 PIE12
Name: | PIE12 |
Offset: | 0x4AA |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DMA5AIE | DMA5ORIE | DMA5DCNTIE | DMA5SCNTIE | U4IE | U4EIE | U4TXIE | U4RXIE | ||
Access | R/W | R/W/HS | R/W/HS | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – DMA5AIE DMA5 Abort Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 6 – DMA5ORIE DMA5 Overrun Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 5 – DMA5DCNTIE DMA5 Destination Count Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 4 – DMA5SCNTIE DMA5 Source Count Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 3 – U4IE UART 4 Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 2 – U4EIE UART4 Framing Error Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 1 – U4TXIE UART4 Transmit Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 0 – U4RXIE UART4 Receive Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |