11.13.39 IPR0
Name: | IPR0 |
Offset: | 0x362 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
IOCIP | CANIP | CLC1IP | TU16AIP | CSWIP | OSFIP | HLVDIP | SWINTIP | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 0 | 1 | 0 | 1 | 1 | 1 | 1 |
Bit 7 – IOCIP Interrupt-on-Change Priority
Value | Description |
---|---|
1 | High Priority |
0 | Low Priority |
Bit 6 – CANIP CAN Main Interrupt Priority
Value | Description |
---|---|
1 | High Priority |
0 | Low Priority |
Bit 5 – CLC1IP CLC1 Interrupt Priority
Value | Description |
---|---|
1 | High Priority |
0 | Low Priority |
Bit 4 – TU16AIP Universal Timer 16A interrupt priority
Value | Description |
---|---|
1 | High Priority |
0 | Low Priority |
Bit 3 – CSWIP Clock Switch Interrupt Priority
Value | Description |
---|---|
1 | High Priority |
0 | Low Priority |
Bit 2 – OSFIP Oscillator Failure Interrupt Priority
Value | Description |
---|---|
1 | High Priority |
0 | Low Priority |
Bit 1 – HLVDIP High/Low-Voltage Detect Priority Flag
Value | Description |
---|---|
1 | High Priority |
0 | Low Priority |
Bit 0 – SWINTIP Software Interrupt Priority
Value | Description |
---|---|
1 | High Priority |
0 | Low Priority |