11.13.11 PIE4
Name: | PIE4 |
Offset: | 0x4A2 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PWM1IE | PWM1PIE | CANTIE | CANRIE | U1IE | U1EIE | U1TXIE | U1RXIE | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – PWM1IE PWM1 Parameter Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 6 – PWM1PIE PWM1 Period Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 5 – CANTIE CAN Transmit Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 4 – CANRIE CAN Receive Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 3 – U1IE UART1 Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 2 – U1EIE UART1 Framing Error Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 1 – U1TXIE UART1 Transmit Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 0 – U1RXIE UART 1 Receive Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |