3.1.37 Per-Phase Reactive Power Offset Register
This value indicates the per-phase reactive power offset, POWER_OFFSET_Q_x: where x = [A, B, C]. The units of POWER_OFFSET_Q_x is [VAR samp-scaled].
For a fixed voltage, this offset may be computed by applying voltage phase(s), setting zero current(s) and reading the phase’s reactive power accumulator, Q_x. Averaging over many readings or a longer integration period may provide a more statistically accurate estimate.
Where N = number of samples in integration period.
Alternatively, if the offset to be compensated is in units of VAr, the value to be written in the register can be computed as:
POWER_OFFSET_Q_x = Offset (VAr) * 240 / (K_Ix * K_Vx)
Example to compensate a 5 VAr offset given K_IA = 617,284179 and K_VA = 1651:
POWER_OFFSET_Q_A = round(5 * 240 / (617,284179 * 1651)) = 5394331 = 0x00524F9B
| Name: | POWER_OFFSET_Q_x |
| Property: | RW, Format sQ-9.40 (same format as the lsb 32-bits of 64-bit Q_x accumulators) |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| POWER_OFFSET_Q_x[31:24] | |||||||||
| Access | RW | RW | RW | RW | RW | RW | RW | RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| POWER_OFFSET_Q_x[23:16] | |||||||||
| Access | RW | RW | RW | RW | RW | RW | RW | RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| POWER_OFFSET_Q_x[15:8] | |||||||||
| Access | RW | RW | RW | RW | RW | RW | RW | RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| POWER_OFFSET_Q_x[7:0] | |||||||||
| Access | RW | RW | RW | RW | RW | RW | RW | RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:0 – POWER_OFFSET_Q_x[31:0] Per-Phase Reactive Power Offset Register
POWER_OFFSET_Q is stored in sQ1.30 format and its value is subtracted each sample at a 4 kHz rate.