2.3.6.1 Plaintext Initialization Data Without Authentication
(Ask a Question)The following formulas apply where there is at least one LSRAM or USRAM to be auto-initialized in the user design from SPI Flash, giving a duration in milliseconds.
tLSRAM_pt = [[{(ROUNDUP(4.034 ×L ) + 1) × 8192 / f} + (130 × L)] / 1000] + 1 ± 6%
tUSRAM_pt = [[{(ROUNDUP(0.144 × U) + 1) × 8192 / f} + (25 × U)] / 1000] + 1 ± 6%
Where,
L = Number of LSRAMs to be auto-initialized
U = Number of small SRAMs to be auto-initialized
f = Frequency of the SPI clock in MHz
Important: pt in "tLSRAM_pt" and "tUSRAM_pt" refers to "plaintext".