2.3.6.3 Authenticated Encrypted Initialization Data
(Ask a Question)The following formula calculates the additional time required for LSRAM to perform the encryption.
tLSRAM_enc = tLSRAM_pt + tLSRAM_auth + ((ROUNDUP((L × 2560) / 1024, 1) + 1) × 1024 × 8 / Dlsram) / 1000
Where, pt in "tLSRAM_pt" refers to "plaintext".
Important: Dlsram depends on the SPI SCK frequency.
The following table lists the LSRAM encrypted data divisor settings.
| SPI_SCK Frequency (MHz) | Dlsram |
|---|---|
| 13.33 | 180 |
| 20 | 30 |
| 40 | 15 |
The following formula calculates the additional time required for USRAM to perform the encryption.
tUSRAM_enc = tUSRAM_pt + tUSRAM_auth + ((ROUNDUP((U × 2560) / 1024, 1) + 1) × 1024 × 8 / Dusram) / 1000
Where,
- tLSRAM_pt = tLSRAM
- tUSRAM_pt = tUSRAM
- auth in "tLSRAM_auth" and "tUSRAM_auth" refers to "Authenticated Plaintext".
- pt in "tUSRAM_pt" refers to "plaintext".
- tLSRAM_auth = tUSRAM_auth = 103ms ± 6%.
Important: Dusram depends on the SPI SCK frequency.
The following table lists the USRAM encrypted data divisor settings.
| SPI_SCK Frequency (MHz) | Dusram |
|---|---|
| 20 | 45 |
| 40 | 20 |
For SPI_SCK frequency of 13.3 MHz, the formula is as follows:
tUSRAM_enc = tUSRAM_pt + tUSRAM_auth + 0.01