5.18.2 Adding and Removing Fields
To add a field in the Display panel, right-click the field title (such as Direction in the image below) and from the right-click menu choose Field, and select the field you wish to add or remove. Added fields appear at the end of the list of fields.
You can add fields to view additional information about a port. Adding the field enables you to Sort your design based on fields.