5.32.12.1 Programming a Secured SmartFusion Device
After you create a PDB you may wish to export a programming file for a secured device. To do so:
- Create a PDB file (as explained above) with security set to High or Medium. Save the PDB file.
- From the File menu, choose Export Single Programming File. The Export Programming Files dialog box appears.
- Click the Export programming file(s) for currently secured device checkbox. This exports programming files for devices that already have security settings programmed.
- Select your outputs and enter your output file Name and Location.
- Click Export to create the file(s). Your updated secured programming files are in the directory you specified.