5.32.18 Specify I/O States During Programming Dialog Box

The I/O States During Programming dialog box enables you to specify custom settings for I/Os in your programming file. This is useful if you want to set an I/O to drive out specific logic, or if you want to use a custom I/O state to manage settings for each Input, Output Enable, and Output associated with an I/O.