15.7.7 Using Local Clock and Quadrant Clock Regions

Use a quadrant clock when you want to drive all instances within one quadrant. Use a local clock when you want to drive instances within the entire chip.

Table 15-6. Local Clock and Quadrant Clock Regions by Family
FamiliesCreate Local Clock Region in ChipPlanner?Create Local Clock Region using PDC or GCF file?Create Quadrant Clock Region in ChipPlanner?Create Quadrant Clock Region using PDC or GCF
IGLOONoYes, PDC fileYesYes, PDC file
FusionNoYes, PDC fileYesYes, PDC file
ProASIC3NoYes, PDC fileYesYes, PDC file
ProASICPLUSYesYes, GCF fileNoNo
AxceleratorYesYes, PDC fileNoNo
Note: The IGLOO family includes IGLOOe, IGLOO PLUS, and IGLOO devices. The ProASIC3 family includes ProASIC3L, ProASIC3E, and ProASIC3 devices.

For more information about assigning LocalClocks, see the Floorplanning ProASIC/ProASIC PLUS Devices for Increased Performance application note.