15.7.3 About Regions

A region is a user-defined area on the device. When floorplanning, you can assign logic to regions to improve the design performance. You can use ChipPlanner to create regions or create them with PDC or GCF commands.

Note: You cannot create regions for ex and SX-A families.

ChipPlanner supports the following types of regions: