13.23.7 HDL Syntax Checker

After you are done creating your HDL file, use the HDL Syntax Checker to help validate an HDL file after editing the HDL code.

To run the syntax checker:

  1. In the Libero IDE Files tab, right-click an HDL file and choose Check HDL File.
  2. The syntax checker parses the selected HDL file and looks for typographical mistakes and syntactical errors. Warning and error messages for the HDL file appear in the Libero IDE Log Window.