13.23.22 Integrating LeonardoSpectrum
Libero IDE supports LeonardoSpectrum from Mentor Graphics.
To integrate LeonardoSpectrum with your Libero IDE project:
- From the Options menu, choose Profile. The Project Profile dialog box appears.
- Click Add and select Synthesis. The Add Synthesis Tool dialog box appears.
- Enter a name. This is the name that appears in the Project Profile dialog box.
- Select LeonardoSpectrum.
- Enter the location of LeonardoSpectrum and any additional parameters.
- Click OK.
- Select LeonardoSpectrum in the Project Profile dialog box and click OK.
- Click LeonardoSpectrum in the Project Flow window to start LeonardoSpectrum.