5.30.19 Generating a Timing Report

The timing report enables you to quickly determine if any timing problems exist in your design. The timing report lists the following information about your design:

  • Maximum delay from input I/O to output I/O
  • Maximum delay from input I/O to internal registers
  • Maximum delay from internal registers to output I/O
  • Maximum delays for each clock network
  • Maximum delays for interactions between clock networks

To generate a timing report:

  1. From the Designer Tools menu, choose Reports > Timing > Timer. The Timing Report Options dialog box appears.
  1. Select the options you want to include in the report, and then click OK. The timing report appears in a separate window.

    You can also generate the timing report from within SmartTime. From the Tools menu, choose Reports > Report Paths.