5.30.18 Status Reports
The status report enables you to create a report containing device and design information, such as die, package, percentage of the logic and I/O modules used, etc.
To generate a status report:
From the Tools menu, choose Reports > Status. The status report opens in a separate window. You can save or print the report.