5.30.13 Analyzing timing in your design
You can perform timing analysis using the SmartTime or Timer tool.
The following table lists the timing tool you can use for your device family.
Family | SmartTime | Timer |
Family | SmartTime | Timer |
Fusion | X | |
IGLOO | ||
IGLOOe | X | |
ProASIC3 | X | |
ProASIC3E | X | |
ProASIC PLUS | X | |
Axcelerator | X | |
ProASIC | X | |
eX | X | |
SX-A | X | |
SX | X | |
MX | X | |
3200DX | X | |
ACT3 | X | |
ACT2 /1200XL | X | |
ACT1 | X |
For details on SmartTime, refer to the SmartTime online help. For details on Timer, refer to the Timer online help.