1.3.5 Internal Temperature Monitor

The internal temperature channel measures the internal die temperature (as displayed in the figure below). The peripheral is mapped to logical channel 31 and does not have an associated physical pin.

Figure 1-22. Internal Temperature Monitor Dialog Box
???

For information on the digital filtering factor, Acquisition time, and Comparison Flag Specifications, refer to the Configuring Current, Differential Voltage, Temperature, and Voltage Peripherals.