1.3.6 Internal Voltage Monitor

The internal voltage channel measures the internal 1.5V power supply. The Maximum Input Voltage for this peripheral is fixed (as shown in the figure below). The peripheral is mapped to logic channel 0 and does not have an associated physical pin.

Figure 1-23. Internal Voltage Monitor Dialog Box
???

For more information on the Digital filtering factor, Acquisition time, and Comparison Flag Specifications, refer to the Configuring Current, Differential Voltage, Temperature, and Voltage Peripherals.