1.3.8 Temperature Monitor

When used in conjunction with an external bipolar transistor, the Temperature Monitor is designed to measure temperature of an external location. A temperature monitor circuit can be very sensitive to system noise.

Figure 1-26. Configure Temperature Monitor Peripheral Dialog Box
???

For information on the Digital filtering factor, Acquisition time, and Comparison Flag Specifications, refer to the Configuring Current, Differential Voltage, Temperature, and Voltage Peripherals.