9.6.2.3 FlashPro®4/3/3X Programmer Settings

For FlashPro®3, you have the option of choosing the Set Vpump setting or the Force TCK Frequency. If you choose the Force TCK Frequency, select the appropriate MHz frequency. For FlashPro4/3X settings, you have the option of switching the TCK mode between Free running clock and Discrete clocking. After you have made your selections(s), click OK.

Default Settings
  • The Vpump option is checked to instruct the FlashPro3 programmer(s) to supply Vpump to the device.
  • The Force TCK Frequency option is unchecked to instruct the FlashPro3 to use the TCK frequency specified by the Frequency statement in the PDB/STAPL file(s).
  • FlashPro3x default TCK mode setting is Free running clock.