9.6.2.4 FlashPro®4 Programmer Settings

For FlashPro4, you have the option of choosing the Set Vpump setting or the Force TCK Frequency. If you choose the Force TCK Frequency, select the appropriate MHz frequency. You have the option of switching the TCK mode between Free running clock and Discrete clocking. After you have made your selections(s), click OK.

Default Settings
  • The Vpump option is checked to instruct the FlashPro4 programmer(s) to supply Vpump to the device.
  • The Force TCK Frequency option is unchecked to instruct the FlashPro®4 to use the TCK frequency specified by the Frequency statement in the PDB/STAPL file(s).
  • The default TCK mode setting is Free running clock