9.6.2.5 TCK Setting (ForceTCK Frequency)

If Force TCK Frequency is checked (in the Programmer Setting) then the selected TCK value is set for the programmer and the Frequency statement in the PDB/STAPL file is ignored.
Note: FlashPro® Lite RevA supports only 4MHz on TCK.