9.6.2.2 FlashPro® Lite Programmer Settings

If you choose to add the Force TCK Frequency, select the appropriate MHz frequency. After you have made your selection(s), click OK.

Default Settings
  • The Vpp and Vpn options are checked to instruct the FlashPro® Lite programmer(s) to supply Vpp and Vpn.
  • The Driver TRST option is unchecked to instruct the FlashPro Lite programmer(s) NOT to drive the TRST pin.
  • The Force TCK Frequency option is unchecked to instruct the FlashPro Lite to use the TCK frequency specified by the Frequency statement in the STAPL file(s).