9.6.2.1 FlashPro® Programmer Settings
Choose your programmer settings for FlashPro®. If you choose to add the Force TCK Frequency, select the appropriate MHz frequency. After you have made your selection(s), click OK.
- Default Settings
-
- The Vpp, Vpn, Vdd(l), and Vddp options are checked (Vddp is set to 2.5V) to instruct the FlashPro programmer(s) to supply Vpp, Vpn, Vdd(l) and Vddp.
- The Driver TRST option is unchecked to instruct the FlashPro programmer(s) NOT to drive the TRST pin.
- The Force TCK Frequency option is unchecked to instruct FlashPro to use the TCK frequency specified by the Frequency statement in the STAPL file(s).