9.21.17.1 Encrypted Programming

To allow encrypted programming of the features, the target feature cannot be Write/Erase protected by user passkey. The security settings of each silicon feature when they are enabled for encrypted programming are listed below.