13.31.12.1 Programming a Secured SmartFusion Device

After you create a PDB you may wish to export a programming file for a secured device. To do so:
  1. Create a PDB file (as explained above) with security set to High or Medium. Save the PDB file.
  2. From the File menu, choose Export Single Programming File. The Export Programming Files dialog box appears.
  3. Click the Export programming file(s) for currently secured device checkbox. This exports programming files for devices that already have security settings programmed.
  4. Choose your outputs and enter your output file Name and Location.
  5. Click Export to create the file(s). Your updated secured programming files are in the directory you specified.