13.15.5.1.2 Flipping Busses

You can flip a bus along the horizontal or vertical axis. To flip a bus, right-click the black bar and choose Shape > Flip Horizontal (or Flip Vertical). Flipping a bus instance along an axis flips ALL the instances directly connected to the bus instance, except those that are connected to another bus instance.