5.24.9 Using Design Block Cores from the Catalog - HDL Entry
Use cores to:
- Create high-level modules, such as counters, multiplexers, multipliers, etc. that are optimized for Microchip FPGAs.
- Create system-level building blocks, such as filters, FIFOs, and memories. These can be instantiated into your schematic, Verilog design, or HDL design.
To use Design Blocks with your HDL design:
- From the Libero IDE File menu, choose New.
- In the New File dialog box, select the core, type a name, and click OK. The core configurator opens.
- Select your core type. The appropriate options appear. Select a tab and fill in the fields. Click Generate.
- In the Save As dialog box, leave the default selections and click Save. The file is added to your Libero IDE project; it is shown in the Hierarchy tab.
- Instantiate the module in your HDL design.